Catalog navigation
CAD model selection
HELP_VARIABLE
Company
domino modul
Description
Hydraulische Stossdämpfer
Bill of material
SD6DH_1
BEZ
Designation
SD 6 DH
BN
Order number
3001634
BNOLD
Old Order number
4_809_6057_0
G
Thread type
M20*1.5 mm
S
Shaft length
80.000 mm
L
Shock absorber length
97.500 mm
F
Position nut from front
mm
Enter value for F
Position nut from front
mm
cm
inch
ft
SW
Spanner width
22.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices